EP2816-00xx - Process image

DIG Diag Inputs Channel 1

You will find the diagnostic inputs for the module's first 8 digital outputs under DIG Diag Inputs Channel 1.

EP2816-00xx - Process image 1:

 

Data types

EP2816-00xx - Process image 2: DIG Diag Inputs Channel 1
EP2816-00xx - Process image 3: Diag Input n: BIT

Diag Input n

Indicates an error on Output n.

DIG Diag Inputs Channel 2

You will find the diagnostic inputs for the module's second 8 digital outputs under DIG Diag Inputs Channel 2.

EP2816-00xx - Process image 4:

 

Data types

EP2816-00xx - Process image 5: DIG Diag Inputs Channel 2
EP2816-00xx - Process image 6: Diag Input n: BIT

Diag Input n

Indicates an error on Output n.

DIG Inputs Device

You will find the module's status inputs under DIG Inputs Device.

EP2816-00xx - Process image 7:

 

Data types

EP2816-00xx - Process image 8: DIG Inputs Device
EP2816-00xx - Process image 9: Safe state active: BIT
EP2816-00xx - Process image 10: Error channel 1: BIT
EP2816-00xx - Process image 11: Error channel 1: BIT
EP2816-00xx - Process image 12: Sync error: BIT
EP2816-00xx - Process image 13: TxPDO Toggle: BIT

Safe state active

Indicates whether the safe state has been assumed. The display only works if the network transmits process input data, i.e. in the network states Safe-Operational (Safe-OP) and Operational (OP), but not in the network state INIT.

Error channel X

Indicates an error on channel X.

Sync Error

See EtherCAT system documentation.

TxPDO Toggle

See EtherCAT system documentation.

DIG Outputs Channel 1

You will find the first 8 digital outputs of the module under DIG Outputs Channel 1.

EP2816-00xx - Process image 14:

 

Data types

EP2816-00xx - Process image 15: DIG Output Channel 1
EP2816-00xx - Process image 16: Output n: BIT

DIG Outputs Channel 2

You will find the second 8 digital outputs of the module under DIG Outputs Channel 2.

EP2816-00xx - Process image 17:

 

Data types

EP2816-00xx - Process image 18: DIG Output Channel 2
EP2816-00xx - Process image 19: Output n: BIT

DIG Outputs Device

You will find the module's control outputs under DIG Outputs Device.

EP2816-00xx - Process image 20:

 

Data types

EP2816-00xx - Process image 21: DIG Outputs Device
EP2816-00xx - Process image 22: Set safe state: BIT
EP2816-00xx - Process image 23: Reset outputs: BIT

Set safe state

Sets the module to the safe state.

Reset outputs

Resets the error bits "Error channel X" of the module. The outputs are reactivated.