EP2817-0008 - Process image

DIG Diag Inputs Channel 1

Under DIG Diag Inputs Channel 1 - 3 you will find the diagnostic inputs of the 8 digital outputs (DIG Outputs Channel 1 - 3) of the module.

EP2817-0008 - Process image 1:

 

Data types

EP2817-0008 - Process image 2: DIG Diag Inputs Channel 1
EP2817-0008 - Process image 3: Diag Input n: BIT

Diag Input n

Indicates an error at output n, i.e. an output switched ON is OFF, or an output switched OFF is ON

DIG Inputs Device

You will find the module's status inputs under DIG Inputs Device.

EP2817-0008 - Process image 4:

 

Data types

EP2817-0008 - Process image 5: DIG Inputs Device
EP2817-0008 - Process image 6: Safe state active: BIT
EP2817-0008 - Process image 7: Error channel 1: BIT
EP2817-0008 - Process image 8: Error channel 2: BIT
EP2817-0008 - Process image 9: Error channel 3: BIT
EP2817-0008 - Process image 10: Us Undervoltage: BIT
EP2817-0008 - Process image 11: Up Undervoltage: BIT
EP2817-0008 - Process image 12: Sync error: BIT
EP2817-0008 - Process image 13: TxPDO Toggle: BIT

Safe state active

Indicates whether the safe state has been assumed. The display only works if the network transmits process input data, i.e. in the network states Pre-Operational (PRE-OP) and Operational (OP), but not in the network state INIT.

Error channel n

Indicates an error on channel n.

Us Undervoltage

Indicates that the voltage Us < approx. 18V.

Up Undervoltage

Indicates that the voltage Up < approx. 18V.

Sync Error

See EtherCAT system documentation.

TxPDO Toggle

See EtherCAT system documentation.

DIG Outputs Channel n

Under DIG Outputs Channel 1 - 3 you will find 8 digital outputs of each module.

EP2817-0008 - Process image 14:

 

Data types

EP2817-0008 - Process image 15: DIG Output Channel 1
EP2817-0008 - Process image 16: Output n: BIT

The assignment is always made in pairs on the left and right side of the D-SUB connector in order to systematically connect double-switching valves.

Type

Output 2

Output 4

Output 6

Output 8

Output 10

Output 12

Output 14

Output 16

Output 18

Output 20

Output 22

Output 24

 

Pin

14

15

16

17

18

19

20

21

22

23

24

25

 

Type

Output 1

Output 3

Output 5

Output 7

Output 9

Output 11

Output 13

Output 15

Output 17

Output 19

Output 21

Output 23

GND

Pin

1

2

3

4

5

6

7

8

9

10

11

12

13

DIG Outputs Device

You will find the module's control outputs under DIG Outputs Device.

EP2817-0008 - Process image 17:

 

Data types

EP2817-0008 - Process image 18: DIG Outputs Device
EP2817-0008 - Process image 19: Set safe state: BIT
EP2817-0008 - Process image 20: Reset outputs: BIT

Set safe state

Sets the module to the safe state.

Reset outputs

Resets the error bits "Error channel X" of the module. The outputs are reactivated.