Enable additional diagnostic functions
The following products allow advanced diagnostics of their digital outputs:
- EP2038-0042
- EP2839-0022
- EP2839-0042
The following diagnostic functions are disabled in the factory setting of these products:
- "Open load"
- "Short to 24 V"
You can enable these diagnostic functions for each digital output channel individually. Example for channel 1:
Function | CoE parameters to enable | |
---|---|---|
Wire break detection with output switched off | 80n00:01 | Detect open wire in off state |
Wire break detection with output switched on | 80n00:02 | Detect open wire in on state |
Detection of short circuits after 24 V | 80n00:03 | Detect short to 24V |