Process image
The process image depends on the selected operation mode.
Operation mode: 2 counters and 2 digital inputs (delivery state)
| The input data of the 1st counter can be found under CNT Input Channel 1.
The adoption of the Set counter bit from CNT Output Channel 1 is displayed with Set counter done. The adoption of the Inhibit counter bit from CNT Output Channel 1 is displayed with Counter inhibited. Status of input UD shows the status of the Up/Down counter input of the 1st counter. Status of input clock shows the status of the input clock input of the 1st counter. Sync Error, TxPDO State and TxPDO Toggle are standard EtherCAT process data.
The input data of the 2nd counter can be found under CNT Input Channel 2. Their structure corresponds to that of the 1st counter. DIG Inputs shows the states of the individual inputs irrespective of the selected operation mode.
Error channel 1 displays a short circuit of the supply voltage Us to digital inputs 0 to 3.
The output data of the 1st counter can be found under CNT Output Channel 1. The output data of the 2nd counter can be found under CNT Output Channel 1. Their structure corresponds to that of the 1st counter. |
Operation mode: 1 counter and 5 digital inputs
| The input data of the 1st counter can be found under CNT Input Channel 1.
The adoption of the Set counter bit from CNT Output Channel 1 is displayed with Set counter done. The adoption of the Inhibit counter bit from CNT Output Channel 1 is displayed with Counter inhibited. Status of input UD shows the status of the Up/Down counter input of the 1st counter. Status of input clock shows the status of the input clock input of the 1st counter. Sync Error, TxPDO State and TxPDO Toggle are standard EtherCAT process data.
DIG Inputs shows the states of the individual inputs irrespective of the selected operation mode.
Error channel 1 displays a short circuit of the supply voltage Us to digital inputs 0 to 3.
The output data of the 1st counter can be found under CNT Output Channel 1. |
Operation mode: 8 digital inputs
| DIG Inputs shows the states of the individual inputs irrespective of the selected mode.
Error channel 1 displays a short circuit of the supply voltage Us to digital inputs 0 to 3. Error channel 2 displays a short circuit of the supply voltage Us to digital inputs 4 to 7. |