BECKHOFF EtherCAT Box: Mounting and cabling

Dimensions

EtherCAT Box - Dimensions 1:

All dimensions are given in millimeters.

Housing properties

EtherCAT Box lean body wide body
Housing material PA6 (polyamide)
Casting compound Polyurethane
Mounting two fastening holes Ø 3 mm for M3 two fastening holes Ø 3 mm for M3
two fastening holes Ø 4,5 mm for M4
Metal parts Brass, nickel-plated
Contacts CuZn, gold-plated
Power feed through max. 4 A
Installation position variable
Protection class IP65, IP66 and  IP67, conforms to EN 60529 (with screwed sockets)
Dimensions (H x W x D) app. 126 x 30 x 26.5 mm app. 126 x 60 x 26.5 mm
Weight approx. 125 g, depending on module type approx. 250 g, depending on module type