Controller operation mode

By selecting the operation mode, you determine the controlled variable and the controller structure.

The factory setting is the operation mode CSP.
Select the operation mode according to the desired controlled variable:

Controlled variable

Operation mode

Position

CSP 1)

Velocity

CSV

Torque

CST

Torque and commutation angle

CSTCA

1) You can also control the position with the CSV operation mode. See chapter CSV. The control performance is better with CSP, however.

Controller operation mode 1:

Cycle time

For CSP, CSV, CST, and CSTCA, the cycle time must be n * 62.5 µs (with n = 2 to 160), which is 125 µs to 10 ms.

Setting the operation mode

1. In the Solution Explorer, expand the tree under the "Drive Manager 2 Project".
Controller operation mode 2:
2. Double-click Ch A.
The Drive Manager 2 opens.
3. Select the menu "Tune drive".
4. Set the operation mode in the drop-down menu "Modes of operation".
Changes are displayed in the controller structure. E.g. the position controller is disconnected when changing from CSP to CSV.