Wiring
Note | |
The load voltage is not short-circuit proof Cable fire and defect possible.
|
Connect all existing components to the correct terminal points. See chapter Connection.
- Motor
- Motor phases U, V, W
- Load voltage 8…48 VDC
- Use an overcurrent protection device for the load voltage. See above.
- Optional: feedback
- Hall sensors U, V, W
- Incremental encoders
- Optional: digital input signals at terminal points 8 and 16
- e.g. limit switches
If necessary, supplement the hardware setup by the following components:
- The EL9576 brake chopper terminal and a ZB8110 brake resistor.
The brake chopper terminal may be necessary if too much energy is fed back to the load voltage during braking procedures. - The ZB8610 fan cartridge.
A higher maximum output current is possible with the fan cartridge.
Enabling the output stage
Apply 24 V to the input "HW Enable" in order to be able to enable the axis.