Introduction

Introduction 1:

EL7411 | BLDC motor terminal with incremental encoder, 48 VDC, 4.5 A (Irms)

The EL7411 BLDC motor terminal provides high control performance in a very compact design for the medium output range of BLDC motors. Due to the fast control technology and the connection of an incremental encoder, both very high speed profiles and dynamic positioning tasks can be implemented.

Maximum operational reliability is provided through the monitoring of numerous parameters, such as overvoltage, undervoltage, overcurrent, terminal temperature or motor load via the calculation of an I²T model.

The terminal’s output current can be increased in conjunction with the ZB8610 fan cartridge.