EL6861 - LEDs and connection

EL6861 - LEDs and connection 1:
LEDs and serial interface

LEDs

LED

Color

Meaning

RUN

green

This LED indicates the terminal's operating state:

off

State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal

flashing

State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set

single flash

State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks.
Outputs remain in safe state

on

State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible

Rx/

Err

green

Serial port at this connection receives data

orange

Frame error (on for 250 ms)

Tx/

Err

green

Serial port at this connection sends data

orange

Rx Overrun error (on for 250 ms)

EL6861 connection

 1 x D-Sub connection socket, 9-pin

D-sub connector, female

(plan view)

Connection (X1)

EL6861 - LEDs and connection 2:

Pin

Connection

1

n.c.

2

n.c.

3

+

4

n.c.

5

GND

6

+5 V DC

7

n.c.

8

-

9

n.c.