Firmware compatibility

Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.

Note

Note

Risk of damage to the device!

Pay attention to the instructions for firmware updates on the separate page. If a device is placed in BOOTSTRAP mode for a firmware update, it does not check when downloading whether the new firmware is suitable. This can result in damage to the device! Therefore, always make sure that the firmware is suitable for the hardware version!

EL6690

Hardware (HW)

Firmware (FW)

Revision no.

Release date

05

01

Prim.: EL6690-0001-0016
Sec.: EL6690-0002-0016

01/2008

02

 

03/2008

03

 

07/2008

04

 

09/2008

06 - 11*

05

Prim.: EL6690-0001-0016
Sec.: EL6690-0002-0018

09/2009

06*

 

09/2009

Prim.: EL6690-0001-0017
Sec.: EL6690-0002-0019

10/2012

EL6692

Hardware (HW)

Firmware (FW)

Revision no.

Release date

00

01

 

01/2008

00 - 01

02

 

07/2008

01

03

Prim.: EL6692-0000-0016
Sec.: EL6692-0002-0017

02/2009

04

 

07/2009

02 - 19*

05

Prim.: EL6692-0000-0016
Sec.: EL6692-0002-0018

09/2009

06

 

11/2009

07

 

05/2010

08

Prim.: EL6692-0000-0017

10/2010

09

 

05/2012

Prim.: EL6692-0000-0017
Sec.: EL6692-0002-0018

10/2012

10

Prim.: EL6692-0000-0018
Sec.: EL6692-0002-0020

08/2013

11*

 

01/2014

*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.