0xFB00 PAI Command

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

PAI Command

 

UINT8

RO

0x03 (3dec)

FB00:01

Request

Command request

The respective functional chapters explain which value is to be entered here.

OCTET-STRING[2]

RW

{0}

FB00:02

Status

Command status

This indicates that the command is still running or has been executed. Functional dependent, see respective sections. Otherwise:

0: Command not existing

1: executed without errors

2,3: executed not successful

100..200: indicates the execution progress (100 = 0% etc.)

UINT8

RO

0x00 (0dec)

FB00:03

Response

Command response

If the transferred command returns a response, it will be displayed here. Functional dependent, see resprective sections.

OCTET-STRING[4]

RO

{0}