0xF900 PAI Info Data
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F900:0 |
PAI Info Data |
|
UINT8 |
RO |
0x22 (34dec) |
F900:01 |
CPU Usage |
CPU load in [%] 1) |
UINT16 |
RO |
0x0000 (0dec) |
F900:02 |
Operating Time |
Operating time in [min] |
UINT32 |
RO |
0x00000000 (0dec) |
F900:03 |
Overtemperature Time |
Time of overtemperature of the device 2) |
UINT32 |
RO |
0x00000000 (0dec) |
F900:11 |
Device Temperature Sensor 1 |
Measured temperature in the terminal |
INT16 |
RO |
0x0000 |
F900:21 |
Min. Temperature Sensor 1 |
Lowest measured temperature in the terminal |
INT16 |
RO |
0x0000 |
F900:22 |
Max. Temperature Sensor 1 |
Highest measured temperature in the terminal |
INT16 |
RO |
0x0000 |
1) This value depends of additional enabled features (Filters, True RMS, ...); the more functions of the terminal are in use, the greater is the value. Notice amongst others the „Input cycle counter“ (PAI Status Ch1.). The CPU load is an informative value with particularly regard to the "Device-specific Diag messages".
2) available from revision -0021