Firmware compatibility

Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.

Note

Notice

Risk of damage to the device!

Pay attention to the instructions for firmware updates on the separate page. If a device is placed in BOOTSTRAP mode for a firmware update, it does not check when downloading whether the new firmware is suitable. This can result in damage to the device! Therefore, always make sure that the firmware is suitable for the hardware version!

EL3255

Hardware (HW)

Firmware (FW)

Revision no.

Release date

02

02

EL3255-0000-0017

2012/03

03 - 12*

03

EL3255-0000-0018

2012/04

04

 

2012/10

EL3255-0000-0019

2012/12

05

EL3255-0000-0020

2013/12

06

 

2014/01

EL3255-0000-0021

2014/03

07

 

2014/05

08

EL3255-0000-0022

2014/07

EL3255-0000-0023

2017/06

09

 

2018/04

10*

 

2023/07

*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.