Product overview Analog Input Terminals
EL3101, EL3102, EL3104
1, 2 and 4 channel, -10 V to +10 V, differential input
EL3111, EL3112, EL3114
1, 2 and 4 channel, 0 mA to 20 mA, differential input
EL3112-0011
2 channel, -20 mA to 20 mA, differential input
EL3121, EL3122, EL3124
1, 2 and 4 channel, 4 mA to 20 mA, differential input
EL3124-0090
4 channel, 4 mA to 20 mA, differential input, TwinSAFE Single Channel
EL3141, EL3142, EL3144
1, 2 and 4 channel, 0 mA to 20 mA, single ended
EL3142-0010
2 channel, -10 mA to +10 mA, single ended
EL3151, EL3152, EL3154
1, 2 and 4 channel, 4 mA to 20 mA, single ended
EL3161, EL3162, EL3164
1, 2 and 4 channel, 0 V to 10 V, single ended
EL3172
2 channel, -10/0…+10 V, -20/0/+4…+20 mA, switchable, single-ended/ differential input
EL3174
4 channel, -10/0…+10 V, -20/0/+4…+20 mA, switchable, single-ended/ differential input
EL3174-0002
4 channel, -10/0…+10 V, -20/0/+4…+20 mA, switchable, differential input, electrically isolated
EL3174-0030
4 channel, -10/0…+10 V, -20/0/+4…+20 mA, switchable, single-ended/ differential input, external calibration
EL3174-0032
4 channel, -3/0…+3 V, -20/0/+4…+20 mA, switchable, differential input, electrically isolated
EL3174-0042
4 channel, -30…+30 V, -60…+60 V, switchable, differential input, electrically isolated
EL3174-0090
4 channel, -10/0…+10 V, -20/0/+4…+20 mA, switchable, single-ended/ differential input,
TwinSAFE Single Channel