EL2564 - Quick start
EL2564 - Common anode LEDs connection
Before commissioning in TwinCAT
- the EL2564 must be supplied with 24 VDC via the power contacts,
- the LED supply voltage must be connected to terminal point 3 or 7,
- the cathode(s) of the LED illumination must be connected to one of the four outputs at terminal point 1, 2, 5 or 6,
- the common anode of the LED illumination must be connected to the LED+ potential. For this purpose, the anode can either be connected directly to the power supply unit or via terminal points 3 or 7 (see chapter LEDs and connection).
Notice | |
Connection instructions
|
Commissioning in TwinCAT
If the LED lighting has been connected to the terminal as described above and the network has been scanned, the lighting setting can be made.
This commissioning example describes commissioning with the preset predefined process image "4 Ch".
- Check warning and error bit at PWM Inputs Channel n → Status. If both bits are "0", you can continue with step 2.
- Set the duty cycle at PWM Outputs Channel n. The set value must be between 0 and 32767, which corresponds to a duty cycle of 0 to 100%. By using different values of the duty cycle for the different channels, any color mixture can be achieved for connected multicolor LEDs.