EL2212 - Connection
Terminal point |
Description | |
---|---|---|
Name |
No. | |
A1 |
1 |
Output A1 for load A |
B1 |
2 |
Output B1 for load B |
POWER + 24..72 V |
3 |
Input supply voltage load, internally connected to the positive power contact |
PE |
4 |
PE (internally connected to terminal point 8 and PE power contact) |
A2 |
5 |
Output A2 for load A |
B2 |
6 |
Output B2 for load B |
POWER 0 V |
7 |
Input supply voltage load, internally connected to the negative power contact |
PE |
8 |
PE (internally connected to terminal point 4 and PE power contact) |
Charging when connecting the supply voltage The EL2212 contains large capacitances for ensuring the high peak currents. The charging of the capacitances may therefore result in spark discharges at the contact points when connecting the supply voltage. It is recommended to connect the cables first before switching the power supply on (transformer, power supply unit). |