Technical data
Technical data | EL1859 |
---|---|
Connection technology | 1-wire |
Number of inputs | 8 |
Number of outputs | 8 |
Nominal voltage of inputs | 24 VDC (-15% / +20%) |
Load type | ohmic, inductive, lamp load |
Signal voltage "0" | -3 V ... 5 V (EN 61131-2, type 1/3) |
Signal voltage "1" | 11 V ... 30 V (EN 61131-2, type 1/3) |
Input filter | 3 ms |
Input current | typically 3 mA (EN 61131-2, type 3) |
Output current | max. 0.5 A per channel |
Reverse voltage protection | yes |
Breaking energy | < 150 mJ/channel |
Switching times | TON: 60 µs, TOFF: 300 µs typ. |
Supply voltage for electronic | via the power contacts |
Current consumption power contacts | typ. 15 mA + load |
Current consumption via E-bus | typ. 130 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Bit width in the process image | 8 input bits and 8 output bits |
Configuration | no address setting, configuration via TwinCAT System Manager |
Conductor types | solid wire, stranded wire and ferrule |
Conductor connection | solid wire conductors: direct plug-in technique; stranded wire conductors and ferrules: spring actuation by screwdriver |
Rated cross-section | solid wire: 0.08…1.5 mm²; stranded wire: 0.25...1.5 mm²; ferrule: 0.14…0.75 mm² |
Weight | approx. 65 g |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (connected width: 12 mm) |
on 35 mm mounting rail according to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |