DIP switch

Ten-pole DIP switch S001

The DIP switch has the following meaning for the Ethernet interfaces X001 and X002, which are switched:

DIP switch 1:
DIP switch S001: left off ”0“, right on “1”

DIP 9

DIP 10

Description

DIP 1..8

Restart behavior

Behavior with factory settings

0

0

Last byte of the IP address via DIP switches 1 to 8

  • IP address via DIP switch
    (byte 4)
    Bytes 1..3 from the setting
    (Web page)
  • IP address via DIP switches
    192.168.1.xxx (xxx DIP switch)
    SNM 255.255.255.0

0

1

DHCP
DIP switch 1 to 8 set to OFF

  • IP address via DHCP
  • IP address via DHCP

1

0

Reserved

 -

 -

1

1

Reserved

 -

 -

Two-pole DIP switch

DIP switch (red)

Meaning

1 off and 2 off

normal mode, coupler is started

1 on and 2 off

The EK starts in Config Mode; the internal Flash memory can be accessed via the USB interface (for example for an image update).

1 off and 2 on

Factory setting

1 on and 2 on

No function so far