FAQ
How can I change the mapping of an EtherCAT Terminal? |
---|
Use the Web configuration for this and generate a Restore File. |
How do I know what the MAC address of the Bus Coupler is? |
---|
The MAC address is printed on the label on the side of the Bus Coupler. |
What is the USB interface for and what can I do with it? |
---|
The USB interface is to be used at present only for firmware updates. |
What is the purpose of the DIP switch behind the flap? |
---|
It is necessary, for example, for the use of the firmware update (see chapter entitled "DIP switch"). |
Can I also operate K-bus terminals? |
---|
No, only EtherCAT terminals or EtherCAT boxes can be connected. You can use the BK9050 BK9055 or BK91050 for K-bus terminals. The use of EtherCAT couplers for K-bus such as the BK1120 or BK1250 is not possible. |
I have an EtherCAT slave from a third-party vendor. Can I also connect it? |
---|
No, devices from other vendors can only be used with a CX (see CX8095 or similar products). |
I would like to operate the drive terminals/drives on the EK9500. Is that possible? |
---|
No, use a CX with a suitable performance for this, e.g. CX9020 or higher. Exception: if the terminals do not need TwinCAT PTP/NC. These are terminals with a position control interface. |
I would like to operate TwinSAFE terminals on the EK9500. Is that possible? |
---|
No, the TwinSAFE terminals require a TwinCAT system for configuration; use the CX8095 for this |
How do I see that there is an EtherCAT error? |
---|
In this case, the ERR LED lights up red and in the Control/Status DWORD. |