EK9300 configuration

EK9300 configuration 1:

GSDML file

Only terminals that are present in the GSDML file are supported, but extensions are possible. The GSDML supports submodules, check with your PROFINET master/controller if it supports submodules. If this is not the case, some terminals cannot be used!
Alternatively the CX8093 can be used; this generally supports all EtherCAT slaves.

General

The EK9300 PROFINET coupler is always implemented with the help of a GSDML file in the controller (master). The GSDML file contains all parameterization data necessary for the operation of the coupler on the controller. The configuration tool reads this file and then provides the data to the user.

The respective terminals that are usable on the EK9300 are also specified in the GSDML file. Not all EtherCAT terminals are supported. Therefore, ascertain beforehand whether the terminals that you wish to use are also supported by the coupler.

Status and Ctrl. flags

PnIoBoxState and PnIoBoxDiag can be used to monitor and evaluate the current status of PROFINET communication.

EK9300 configuration 2:Fig.20: Evaluation via PnIoBoxState and PnIoBoxDiag

PnIoBoxState

Comment

Meaning

0

No Error

No error

1

PROFINET Device state machine is in boot mode

PROFINET DeviceStateMachine is in the start-up phase

2

Device not found

Device does not reply to the Identify Request

3

The station name is not unique

The station name is not unique

4

IP could not be set

IP address could not be set

5

IP conflict

An IP conflict has occurred in the network

6

DCP set was not successful

There was no reply or an erroneous reply to a DCP set

7

Watchdog error

The connection was broken off with a Watchdog error

8

Datahold error

The connection was broken off with a Datahold error

9

RTC3: Sync signal could not be started

Only the IRT: the Sync signal could not be started

10

PROFINET Controller has a link error

The PROFINET controller has no link

11

The alias name is not unique

The alias name is not unique

12

The automatic name assignment is not possible - wrong device type

Automatic name assignment is not possible - wrong device type

13

IOC-AR is established but no application ready

The IOC-AR is established, the application is not ready

14

IOC-AR is established but module difference

The IOC-AR is established, but there is a module difference

15

At least one InputCR is invalid, provider in stop or problem indicator is set

At least one InputCR is invalid, provider in stop or problem indicator is set

16

At least one OutputCR is invalid, provider in stop or problem indicator is set

At least one OutputCR is invalid, provider in stop or problem indicator is set

31

only for EtherCAT gateways: WC-State of cyclic EtherCAT frame is 1

Only for EL663x-00x0: EtherCAT WC State is set to 1

PnIoBoxDiag

Comment

Meaning

0x0000

No Diagnosis

No diagnosis

0x0001

IOC-AR is not established

The IOC-AR is not established

0x0002

IOC-AR is established

The IOC-AR is built

0x0004

IOC-AR is established but no application ready

The IOC-AR is established, the application is not ready

0x0008

0x0008 = IOC-AR is established but module difference

The IOC-AR is established, but there is a module difference

0x0010

At least one AlarmCR got a diagnosis alarm

At least one AlarmCR has received a diagnostic alarm

0x0100

At least one InputCR is invalid

At least one InputCR is invalid

0x0200

At least one InputCR provider is in stop

At least one InputCR provider is in stop

0x0400

At least one InputCR problem indicator is set

At least one InputCR problem indicator is set

0x1000

At least one OutputCR is invalid

At least one OutputCR is invalid

0x2000

At least one OutputCR provider is in stop

At least one OutputCR provider is in stop

0x4000

At least one OutputCR problem indicator is set

At least one OutputCR problem indicator is set

PnIoBoxCtrl

Comment

Meaning

0x0001

EBus reset

EBus reset at EK9300/EP9300

Data in the DAP (Device Access Point)

2 x 2 bytes of data are located in the DAP of the GSDML file.

This is once the ECCycleCounter (2 bytes). This is incremented on each EtherCAT cycle (1 ms), provided that the EC master is in the "OP" state.

The status (2 BYTE) is located at the DAP. This indicates individual status information bit by bit. These are currently occupied as follows:

Parameters in the DAP

Activate PN reset value Off -> EtherCAT data are written to zero. On -> there is a possibility to use another default value with outputs. With digital outputs, for example, the current output process value can be frozen or set to 0 or 1 in case of a PROFINET communication error.

Data presentationIntel Format data are represented in Intel format, Motorola Format data are represented in Motorola format. In Word variables, for example, the high and low bytes are exchanged.

EBus error behaviorSet IOs to 0 -> input and output data are set to zero in case of an EC error. Legacy -> input data retain their last state, but are no longer updated; output data can still be set (depending on the position of the terminal).

Mapping

Typically the coupler is used in a group with terminals that are connected to the coupler. The terminals are part of the GSDML; the terminals are parameterized from the PROFINET controller.

The mapping is card-slot-oriented, i.e. you must enter the terminals in the hardware configurator in exactly the same way as they are physically connected. It becomes a little more complicated if EtherCAT distribution boxes are used. In this case it is important to know the order in which the other EtherCAT terminals were entered into the process image (see EtherCAT Mapping).

EK9300 configuration 3:

Behavior when starting the bus coupler

All EtherCAT devices must always be present when starting (or resetting) the Bus Coupler. This means that all EtherCAT slaves must be supplied with voltage before or at the same time so that the coupler starts up properly on the PROFINET.
A solution can be constructed more flexibly with the CX8093.

Configuration of the EtherCAT devices

There are 4 types of EtherCAT devices:

All of these must be entered in the configuration.

Grouping digital inputs and outputs (pack terminals)

The digital input and output terminals can also be grouped according to their process data. This option can be used with 2 or 4-channel terminals. To do this a 2 or 4-channel pack terminal (without asterisk) must be appended to the GSDML file. In order to fill the byte, a 2 or 4-channel pack terminal (with asterisk) must be appended next. The terminals must be physically and systematically plugged in one behind the other or logically. The byte limit must not be exceeded.

Sample:

2-channel pack (without asterisk), after that 3 modules from 2-channel pack terminals (with asterisk) may be appended.
Not permitted:
2-channel pack (without asterisk), then 2 modules from 4-channel pack terminals (with asterisk). This exceeds the byte limit.

EtherCAT terminals with different mapping options

Some EtherCAT terminals offer the option to represent different process data. These are represented differently on the basis of the parameters. In the PROFINET controller such a terminal is represented by submodules. The standard mapping is always integrated. If you want to use a different mapping that deviates from the standard, then delete the standard submodule and insert the one that you wish to use. It may be the case that, contradictory to the documentation for the EtherCAT terminal or EtherCAT box, not all mappings can be used under the PROFINET coupler.

Example of an EL5101:

EK9300 configuration 4:Fig.21: Inserting a sub-module

EtherCAT gateway terminals

The gateway terminals support several submodules; the first or basic module is loaded immediately, the modules for the process data must be created. These must then also be parameterized on the master side of the corresponding gateway. Not all features of a gateway terminal can be used on the EK9300.

EL6631-0010

The PROFINET device terminal enables two different PROFINET networks to be connected; only one device interface is supported on the EK. A default station name can be assigned and IP settings made via parameterization data (GSDML). Note that the complete maximum data length of the EL6631-0010 cannot be used. The length is dependent on the other EtherCAT devices attached to the EK9300.

EL6731-0010

The PROFIBUS slave terminal enables communication with a PROFIBUS master. The PROFIBUS address is specified via the parameter settings (in the GSDML) in the terminal. Only pure process data can be exchanged.

EL6692

The EtherCAT slave terminal enables communication with a EtherCAT master. Only pure process data can be exchanged.

EL6652-0010

The EtherNet/IP slave terminal enables communication with an EtherNet/IP master; only one slave interface is supported on the EK. The IP address and subnet mask are specified via the parameter settings (in the GSDML) of the terminal. Only pure process data can be exchanged. The terminal on the EK supports only one slave interface.