Technical data EK9300

Technical data

EK9300

Protocol

PROFINET

Interfaces

2 x Ethernet 100 Mbit/s, 1 x USB device (behind the front flap)

Bus interface

2 x RJ 45 (switched)

I/O connection

E-bus (EtherCAT Terminals)

Web-based Management

from firmware 08

I/O terminals

E-bus (EL, ES, EP)

Power supply

24 VDC (-15%/+20%)

Input current

120 mA typ. + (total E-bus current)/4

Power contacts

24 VDC max./10 A max.

Power supply I/O terminals

2 A

Max. power loss

3 W

Max size of process data

max. 1440 bytes input and output data

Electrical isolation

500 V (power contact/supply voltage/Ethernet)

Dimensions (W x H x L)

64 mm x 100 mm x 73 mm

Operating/storage temperature

Installation position horizontal

-25°C … +60°C/-40°C…+85°C
see note! **)

Operating/storage temperature

other installation position

0…+55°C/-25…+85°C
see note! **)

Relative humidity

95 % no condensation

Vibration/shock resistance

conforms to EN 60068-2-6/EN 60068-2-27

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4

Protection rating/installation position

IP20/any

Markings / approvals *)

CE, EAC, UKCA
cULus, ATEX, IECEx. cFMus

*) Real applicable approvals/markings see type plate on the side (product marking).

Technical data EK9300 1:

E-bus current/installation positions **)

- for -25 °C..+60 °C only horizontal installation position, E-bus current 1 A max.
- for 0...+55 °C, any installation position, E-bus current 2 A max.

System data

PROFINET (EK9300)

Number of I/O modules

control-dependent

Number of I/O points

control-dependent

Data transfer medium

4 x 2 twisted pair copper cables category 5 (100 Mbit/s)

Cable length

100 m

Data transfer rate

100 Mbit/s

Topology

star wiring, line topology

Ex markings

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc
II 3 D Ex tc IIIC T135 °C Dc

IECEx

Ex nA IIC T4 Gc
Ex tc IIIC T135 °C Dc

cFMus

Class I, Division 2, Groups A, B, C, D
Class I, Zone 2, AEx/Ex ec IIC T4 Gc