List of Abbreviations

ADS

Automation Device Specification (disclosed protocol for the communication of all Beckhoff controllers)

DAP

Device Access Point

E/A

Inputs and outputs

E-Bus

This means EtherCAT in the terminal group (ELxxxx, ESxxxx, or EMxxxx terminals)

EtherCAT

EtherCAT (Ethernet for Control Automation Technology) is the Ethernet solution for industrial automation, characterized by outstanding performance and particularly simple handling.

Fast Ethernet

This is taken to mean the data rate 100 Mbits/s to be used according to the standard 100 Base-T.

IP20

Protection class of the Bus Terminals, EtherCAT Terminals

IPC

Industrial PC

K-Bus

Terminal bus (KLxxxx, KMxxxx or KSxxxx terminals)

KS2000

Configuration software for Bus Terminals, Bus Couplers, Bus Terminal Controllers, fieldbus box modules, etc.

ModbusTCP

Modbus telegram based on TCP/IP.

ModbusRTU

Modbus telegram based on RS232/422/485.

ModbusUDP

Modbus telegram based on UDP/IP.

PE

The PE power contact can be used as a protective earth.

TwinCAT

The Windows Control and Automation Technology, programmer and configuration tool from the Beckhoff company.