Configuration of the diagnostic telegram
Byte | Description |
---|---|
Byte [0…5] | Standard diagnosis after DPV0. |
from byte [6] | Diagnosis after DPV1. |
Byte [6] | 0x07 header byte after DPV1 = length specification. |
Byte [7] | 0x0A status type after DPV1. |
Byte [8] | 0xXX slot number after DPV1 |
Byte [9] | Specifier after DPV1. |
from byte [10] | Vendor-specific. |
Byte [10] | EtherCAT slave number. |
Byte [11] | Value (1) = EtherCAT slave in INIT. |
Value (2) = EtherCAT slave in PreOP. | |
Value (3) = EtherCAT slave in SafeOP. | |
Value (4) = EtherCAT slave in OP. | |
Value (5) = EtherCAT slave not present. | |
Byte [12] | Value (1) = state change aborted. |
Value (2) = abnormal state change. | |
Value (3) = SDO abort. | |
Value (4) = wrong SDO length. | |
Value (5) = wrong SDO data. | |
Value (6) = wrong module configured. | |
Value (7) = modules pulled. | |
Value (8) = modules connected. | |
Value (9) = not all modules connected. | |
Value (10) = wrong module connected. | |
Value (11) = missing module. |