Diagnostic LEDs

Diagnostic LEDs 1:
Diagnostic LEDs

LEDs for power supply diagnostics

LED

Display

State

Description

Us

green

off

-

No operating voltage present at the Bus Coupler

on

-

24 VDC operating voltage present at the Bus Coupler

Up

green

off

-

No power supply present at the power contacts

on

-

24 VDC power supply present at the power contacts

Diagnostic LEDs for the EtherCAT State Machine/PLC

LED

Display

State

Description

RUN

green

off

Init

The Bus Coupler is in initialization state

flashing

Pre-Operational

The Bus Coupler is in pre-operational state

single flash

Safe-Operational

The Bus Coupler is in safe-operational state

on

Operational

The Bus Coupler is in operational state

flickers

Bootstrap

Firmware is being loaded.

LEDs for fieldbus diagnostics

LED

Display

State

Description

LINK / ACT (X1 IN)

green

off

-

No connection on the incoming EtherCAT strand

on

linked

Preceding EtherCAT device connected

flashing

active

Communication with preceding EtherCAT device

LINK / ACT (X2 OUT)

green

off

-

No connection on the incoming EtherCAT strand

on

linked

Following EtherCAT device connected

flashing

active

Communication with following EtherCAT device

LINK / ACT E-bus

green

off

-

no connection to internal E-bus

on

linked

Connection to internal E-bus

flashing

active

Connection/communication internal E-bus

LEDs for diagnostics of the digital inputs and outputs

LED

Display

Description

INPUT**

green

off

Signal voltage "0" (-3 V ... 5 V)

on

Signal voltage "1" (11 V ... 30 V)

OUTPUT**

green

off

No output signal

on

24 VDC output signal at the respective output

**) depending on version