Documentation issue status

Version

Modifications

3.8

  • Chapter “Recommended mounting rails” removed
  • Update chapter “Technical data”

3.7

  • Update chapter “Technical data”
  • Update structure

3.6

  • Update chapter “Technical data”
  • Update chapter “Mounting and wiring”
  • Update structure

3.5

  • New title page
  • Addenda EK1121-0010
  • Update chapter “Technical data”
  • Update chapter “Application notes”
  • Update chapter “UL notes”
  • Update structure

3.4

  • Update chapter “Technical data”
  • Update structure

3.3

  • Update chapter “Notes on the documentation”
  • Update chapter “Technical data”
  • Addenda chapter “Instructions for ESD protection”
  • Chapter “ATEX - Special conditions” replaced with chapter “ATEX - Special conditions (extended temperature range)”

3.2

  • Corrections within chapter “Technical data”

3.1

  • Corrections within chapter “Basic function principles of EtherCAT junctions”

3.0

  • Addenda of EK1122-0008 (EtherCAT coupler, with M8 sockets);
  • Migration

2.4

  • Update chapter “Mounting and wiring”
  • Update chapter “Technical data”
  • Update structure

2.3

  • Update Technical data

2.2

  • Update Technical data

2.1

  • Addenda chapter “Optional DC support”

2.0

  • Addenda EK1122-0080

1.9

  • Application notes POF junction added

1.8

  • EK1561 added

1.7

  • Update chapter "Diagnostic LEDs"

1.6

  • Technical notes added, structure adjusted

1.5

  • EK1521-0010 added

1.4

  • Note PC plug added

1.3

  • Port assignment added

1.2

  • Addenda technical notes

1.1

  • Technical description added

1.0

  • First public issue

0.1

  • Preliminary version