EK1110 - Configuration by means of the TwinCAT System Manager

TwinCAT tree

Enter the EK1110/ EK1110-0008 as an EtherCAT (Direct mode) device in the TwinCAT System Manager in Config mode under Devices. Any Terminals already connected to the network can also be read. This will cause all the Bus Couplers with Bus Terminals and their configurations to be loaded. You can then adapt these to meet your requirements.

EK1110 - Configuration by means of the TwinCAT System Manager 1:
TwinCAT tree EK1110/ EK1110-0008

Online status (Info Data)

State, "Online" tab

Indicates the online status of the terminal.

EK1110 - Configuration by means of the TwinCAT System Manager 2:
State, "Online" tab

Value

Description

0x___1

Slave in 'INIT' state

0x___2

Slave in 'PREOP' state

0x___3

Slave in 'BOOT' state

0x___4

Slave in 'SAFEOP' state

0x___8

Slave in 'OP' state

0x001_

Slave signals error

0x002_

Invalid vendorId, productCode... read

0x004_

Initialization error occurred

0x010_

Slave not present

0x020_

Slave signals link error

0x040_

Slave signals missing link

0x080_

Slave signals unexpected link

0x100_

Communication port A

0x200_

Communication port B

0x400_

Communication port C

0x800_

Communication port D