Technical data
Technical data | EK1110-0043 | EK1110-0044 |
---|---|---|
Task in the EtherCAT system | Relaying of the E-bus signals to the signal distribution board (EJ board) | |
Data transfer medium | PCB tracks on the signal distribution board | X1: Ethernet/EtherCAT cable (min. Cat. 5), shielded X2: PCB tracks on the signal distribution board |
Bus interface | PCB tracks on the signal distribution board | X1: 1 x RJ45 X2: PCB tracks on the signal distribution board |
Protocols | any EtherCAT protocol | |
Data transfer rate | 100 Mbit/s | |
Delay | approx. 1 µs | |
Configuration | no address and configuration settings required | |
Power supply | from E-bus, Embedded PC power supply unit | |
Current consumption | typ. 50 mA | typ. 140 mA |
Dielectric strength | 500 V (supply voltage/Ethernet) | |
Printed circuit board connector | Samtec SSQ-112-21-L-D-K-TR | |
Dimensions (W x H x D) | approx. 44 mm x 100 mm x 68 mm | |
Weight | approx. 50 g | |
Permissible ambient temperature range during operation | -25 °C .. +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40 °C .. + 85°C | |
Permissible relative air humidity | 95 %, no condensation | |
on 35 mm mounting rail according to EN 60715 | ||
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | IP20 | |
Mounting position | variable | |
Approval | CE, EAC, UKCA |
CE approval The CE Marking refers to the EtherCAT EJ coupler mentioned above. |