Technical data
Technical data | EK1100 |
---|---|
Task in the EtherCAT system | Coupling of EtherCAT slave devices to TSN networks |
Networks | Mode 1 for standard networks Mode 2 for TSN networks, in preparation (retrofittable via image update, if available) |
Data transfer medium | Ethernet 100BASE-TX (at least Ethernet CAT5 cable) |
Cable length between 2 Bus Couplers | max. 100 m (100BASE-TX) |
Number of EtherCAT Terminals | up to 65535 in the overall system |
Number of peripheral signals | - |
Protocol / Baud rate | EtherCAT Open Mode |
Delay | - |
Data transfer rates | 100 Mbit/s |
Configuration | ≥ TwinCAT v3.1.4024.32 |
Bus interface | X001 (Rj45) = 100 Mbit/s Ethernet (TSN) X002 (Rj45) = 100 Mbit/s EtherCAT (e.g. EK1100) |
Power supply | 24 VDC (-15%/+20%) |
E-bus power supply (5 V) (at higher current consumption the EL9410 power feed terminal can be used in addition) | max. 2 A (-25 °C ... +60 °C) |
Power contacts | max. 24 VDC, max. 10 A |
Electrical isolation | 500 V (power contact/supply voltage/EtherCAT) |
Dimensions (W x H x D) | approx. 71 mm x 100 mm x 73 mm |
Weight | approx. 218 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
on 35 mm support rail according to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | See chapter “Mounting” |
Marking | CE, EAC, UKCA |