Information and diagnostic data
Index A000 BCT Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
A000:0 | BCT Diag data | Max. subindex | UINT8 | RO | 0x11 (17dec) |
A000:11 | Temperature | Temperature on the PCB (in °C) | UINT8 | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the modular device profile | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0001 (1dec) |
Index F008 Code word
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F008:0 | Code word | reserved | UINT32 | RW | 0x00000000 (0dec) |
Index F010 Module list
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F010:0 | Module list | Max. Subindex | UINT8 | RW | 0x01 (1dec) |
F010:01 | SubIndex 001 | Profile number | UINT32 | RW | 0x00000384 (900dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Revision number | The subindex 0xF081:01 (Download revision) describes the revision level of the module. | UINT32 | RW | 0x00000000 (0dec) |