Input data
Index 6000 BCT Inputs
Index (hex) | Name | Meaning | Data type | Unit | Flags | Default |
---|---|---|---|---|---|---|
6000:0 | BCT Inputs | Max. subindex | UINT8 | - | RO | 0x14 (20dec) |
6000:01 | Terminal Overtemperature | Indicates that the threshold value for the overtemperature on the PCB has been exceeded | BOOLEAN | - | RO | 0x00 (0dec) |
6000:02 | I2T error | The error temperature of the external resistor has been exceeded | BOOLEAN | - | RO | 0x00 (0dec) |
6000:03 | I2T warning | The warning temperature of the external resistor has been exceeded | BOOLEAN | - | RO | 0x00 (0dec) |
6000:04 | Overvoltage | Voltage exceeds the overvoltage threshold value | BOOLEAN | - | RO | 0x00 (0dec) |
6000:05 | Undervoltage | Voltage falls below the undervoltage threshold value | BOOLEAN | - | RO | 0x00 (0dec) |
6000:06 | Chopper on | Brake chopper active | BOOLEAN | - | RO | 0x00 (0dec) |
6000:0F | Input cycle counter | Cycle counter | UINT2 | - | RO | 0x00 (0dec) |
6000:11 | DC link voltage | Supply voltage in mV as unsigned 32-bit integer | UINT32 | mV | RO | 0x00000000 (0dec) |
6000:13 | Resistor current | Current through the external resistor in mA as unsigned 32-bit integer | INT32 | mA | RO | 0x00000000 (0dec) |
6000:14 | Duty Cycle | Temporal utilization of the external resistor. Indicates the activity of the resistor in the last 100 ms as a percentage. | UINT8 | % | RO | 0x00 (0dec) |
Index 6001 BCT Load Factor
Index (hex) | Name | Meaning | Data type | Unit | Flags | Default |
---|---|---|---|---|---|---|
6001:0 | BCT Load Factor | Max. subindex | UINT8 | - | RO | 0x01 (1dec) |
6001:01 | I2T load factor | Indicates the current value of the i2T model (in °C). | USINT | °C | RO | 0x00 (0dec) |