Configuration data
Index 8000 BCT Settings
Index (hex) | Name | Meaning | Data type | Unit | Flags | Default value |
---|---|---|---|---|---|---|
8000:0 | BCT Settings | Max. subindex | UINT8 | - | RO | 0x1A (26dec) |
8000:01 | Disable chopper on overtemperature | Deactivates the switching off of the external resistor in case of overtemperature. | BOOLEAN | - | RW | 0x01 (1dec) |
8000:02 | Enable filter | Activates the filter set in “Filters settings” | BOOLEAN | - | RW | 0x01 (1dez) |
8000:11 | Chopper threshold overvoltage | Threshold value for overvoltage | UINT32 | mV | RW | 0x0000C350 (50000dec) |
8000:12 | Chopper threshold undervoltage | Threshold value for undervoltage | UINT32 | mV | RW | 0x000055F0 (22000dec) |
8000:13 | Chopper hysteresis voltage | Hysteresis value for the overvoltage threshold value in mV | UINT32 | mV | RW | 0x000003E8 (1000dez) |
8000:14 | Terminal overtemperature threshold | Threshold value for signaling overtemperature on the PCB by “Terminal overtemperature” | UINT8 | °C | RW | 0x50 (80dec) |
8000:15 | Ambient temperature offset | Ambient temperature at the external resistor | UINT8 | °C | RW | 0x32 (50dec) |
8000:16 | Absolute thermal resistance | Thermal resistance of the external resistor to the environment. | UINT16 | mK / W | RW | 0x1428 (5160dec) |
8000:17 | Thermal time constant | Thermal time constant of the external resistor. | UINT16 | s | RW | 0x00BF (191dec) |
8000:18 | I2T warn level | Threshold value for an overtemperature warning in the process data for the external resistor | UINT16 | °C | RW | 0x0064 (100dec) |
8000:19 | I2T error level | Threshold value for the overtemperature switch-off of the resistor when “Disable chopper on overtemperature” is activated. Additional output of the overtemperature via the process data. | UINT16 | °C | RW | 0x0078 (120dec) |
8000:1A | Filter settings | 0: FIR 50Hz | UINT16 | - | RW | 0x0000 (0dec) |
1: FIR 60Hz | ||||||
2: IR1 | ||||||
3: IIR2 | ||||||
4: IIR3 | ||||||
5: IIR4 | ||||||
6: IIR5 | ||||||
7: IIR6 | ||||||
8: IIR7 | ||||||
9: IIR8 |