LEDs
LEDs
LED | Color | Display | State | Meaning |
---|---|---|---|---|
RUN | green | off | Init | State of the EtherCAT State Machine: INIT = Initialization of the terminal or BOOTSTRAP = Function for firmware updates of the terminal |
blinking | Pre- | State of the EtherCAT State Machine: PREOP = Setting for mailbox communication and variant standard settings | ||
single flash | Safe- | State of the EtherCAT State Machine: SAFEOP = Channel checking of the Sync Manager and the Distributed Clocks. Outputs stay in safe operation mode. | ||
on | Operational | State of the EtherCAT State Machine: OP = Normal operation mode, mailbox- and process data communication possible | ||
flickering | Bootstrap | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module | ||
Out U OK | green | ON | - | Supply voltages are OK, there are no errors |
OFF | - |
| ||
Chop. ON | Yellow | ON | - | The external resistor is switched on. |
Over U | Yellow | ON | - | The supply voltage has exceeded the threshold value for overvoltage. |
Under U | Yellow | ON | - | The supply voltage is too low, or has fallen below the corresponding threshold value in the CoE data. |
T. Warn. | Yellow | ON | - | Temperature threshold value for the temperature on the PCB has been exceeded. |
T. R. Warn. | Yellow | ON | - | The I2T warning level threshold value has been exceeded. |
Error | red | ON + | - | The supply voltage is not connected or is so low that the supply voltage and ResistorCurrent values cannot be read. |
ON + | - | There is an overtemperature in the temperature simulation for the external resistor. |