LEDs

LEDs 1:
EJ9505 - LEDs

LEDs (right prism)

LED

Color

Display

State

Meaning

RUN

green

off

Init

State of the EtherCAT State Machine: INIT = Initialization of the terminal or BOOTSTRAP = Function for firmware updates of the terminal

blinking

Pre-Operational

State of the EtherCAT State Machine: PREOP = Setting for mailbox communication and variant standard settings

single flash

Safe-
Operational

State of the EtherCAT State Machine: SAFEOP = Channel checking of the Sync Manager and the Distributed Clocks. Outputs stay in safe operation mode.

on

Operational

State of the EtherCAT State Machine: OP = Normal operation mode, mailbox- and process data communication possible

flickering

Bootstrap

State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the plug-in module

Up

green

off

-

No 24 VDC power supply connected

on

-

24 VDC power supply connected

Power

green

off

-

No output voltage (5 VDC) connected

on

-

Output voltage (5 VDC) connected

Err

red

off

-

No error

on

-

Short circuit or wire breakage