Technical data

 

Technical data

EJ9505

Short-circuit-proof

yes

Input voltage

24 VDC (-15 % / +20 %)

Max. input current (-15 % / +20 %)

0.2 A (0.24 A / 0.19 A)

Output voltage

5 VDC ± 1%

Max. output current

0.5 A

Current consumption via E-bus

typ. 70 mA

Electrical isolation

-

Diagnostics in the process image

yes

permissible ambient temperature range during operation

0°C ... + 55°C

permissible ambient temperature range during storage

-25°C … + 85°C

permissible relative humidity

95 %, no condensation

Operating altitude

max. 2,000 m

Dimensions (W x H x D)

approx. 24 mm x 66 mm x 55 mm

Weight

approx. 50 g

Mounting

on signal distribution board

Pollution degree

2

Installation position

Standard

Position of the coding pins

6 and 7

Color coding

grey

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board)

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board)

Protection class

EJ module: IP20,
EJ system: dependent on signal distribution board and housing

Approvals / markings

CE, EAC, UKCA
UL

Deviation for the output power supply voltage

High external electrical interferences can lead to a short-term deviation of the output power supply voltage of up to 3%.

CE approval

The CE Marking refers to the EtherCAT plug-in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug-in modules, they must be installed in a housing.