Technical data

 

Technical data

EJ9400

Short-circuit-proof

-

Input voltage

24 VDC (-15 % / +20 %)

Input current max. (-15 % / +20 %)

0.41 A (0.57 A / 0.43 A)

Max. output current

2.5 A

Power consumption from Us

10 mA + (∑E-Bus-current/7.2)

Current consumption via E-bus

-

Electrical isolation

-

Diagnostics in the process image

-

permissible ambient temperature range during operation

-25°C … + 60°C (extended temperature range from Hardware 02)

permissible ambient temperature range during storage

-40°C ... + 60°C

permissible relative humidity

95 %, no condensation

Operating altitude

max. 2,000 m

Dimensions (W x H x D)

approx. 12 mm x 66 mm x 55 mm

Weight

approx. 30 g

Mounting

on signal distribution board

Pollution degree

2

Installation position

Standard

Position of the coding pins

7 and 8

Color coding

grey

Vibration/shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board)

EMC immunity/emission

conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board)

Protection class

EJ module: IP20,
EJ system: dependent on signal distribution board and housing

Approvals / markings

CE, EAC, UKCA
UL

CE approval

The CE Marking refers to the EtherCAT plug-in module mentioned above.
If the EtherCAT plug-in module is used in the production of a ready-to-use end product (PCB in conjunction with a housing), the manufacturer of the end product must check compliance of the overall system with relevant directives and CE certification.
To operate the EtherCAT plug-in modules, they must be installed in a housing.