Technical data
Technical data | EJ9001 |
|---|---|
Current consumption via E-bus | typ. 60 mA |
Nominal voltage | - |
Electrical isolation | 500 V (E-bus/field voltage) |
Diagnostics | - |
permissible ambient temperature range during operation | -25°C ... + 60°C (extended temperature range) |
permissible ambient temperature range during storage | -40°C … + 85°C |
permissible relative humidity | 95 %, no condensation |
Operating altitude | max 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | On signal distribution board |
Pollution degree | 2 |
Installation position | |
- | |
Color coding | grey |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20, |
Approvals / markings | CE, EAC, UKCA |
![]() | CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |
