Design of E-bus power supply

WARNING

Power supply from SELV/PELV power supply unit!

SELV/PELV circuits (Safety Extra Low Voltage, Protective Extra Low Voltage) according to IEC 61010-2-201 must be used to supply this device.

Notes:

  • SELV/PELV circuits may give rise to further requirements from standards such as IEC 60204-1 et al, for example with regard to cable spacing and insulation.
  • A SELV (Safety Extra Low Voltage) supply provides safe electrical isolation and limitation of the voltage without a connection to the protective conductor,
    a PELV (Protective Extra Low Voltage) supply also requires a safe connection to the protective conductor.

The signal distribution board should have a power supply designed for the maximum possible current load of the module string. Information on the current required from the E-bus supply can be found for each module in the respective documentation in section “Technical data”, online and in the catalog. The power requirement of the module string is displayed in the TwinCAT System Manager.

E-bus power supply with EJ1100 or EJ1101-0022 and EJ940x

The EJ1100 Bus Coupler supplies the connected EJ modules with the E-bus system voltage of 3.3 V. The Coupler can accommodate a load up to 2.2 A. If a higher current is required, a combination of the coupler EJ1101-0022 and the power supply units EJ9400 (2.5 A) or EJ9404 (12 A) should be used. The EJ940x power supply units can be used as additional supply modules in the module string.

Depending on the application, the following combinations for the E-bus supply are available:

Design of E-bus power supply 1:
E-bus power supply with EJ1100 or EJ1101-0022 + EJ940x

In the EJ1101-0022 coupler, the RJ45 connectors and optional ID switches are external and can be positioned anywhere on the signal distribution board, as required. This facilitates feeding through a housing.

Additional E-bus power supply with EJ940x

The power supply modules EJ940x can be used as additional supply modules in the module line.

When adding an additional power supply module in an EJ line only the supply voltages for the E-bus (UEBUS) have to be separated into two or more nets. The E-bus GND is common for all EtherCAT plug-in modules in the design.

As examples, two designs with additional power supply modules are shown below.

Design of E-bus power supply 2:
Example with Coupler EJ1100, with integrated power supply (2.2 A), additional power supply with EJ9404 (12 A)
Design of E-bus power supply 3:
Example with Coupler EJ1101-0022, power supply module EJ9400 (2.5 A), additional power supply with EJ9400 (2.5 A)