PCB - distances and footprint

In the following figure the footprint, position of coding pins (A), holes for the connector pins (B) and locking holes (C) are shown.

The locking holes and the holes for the upper left contact pin of the module connector (B1) are in x-direction 0.03 mm away.

PCB - distances and footprint 1:
Backplane layout, dimensions in mm

Long EtherCAT plug-in modules

The distance to neighboring modules should be at least 12.1 mm, measured from the centre of one opening to the next.

The technical drawings can be downloaded from the download finder. The drawings are named as described in the adjacent illustration

PCB - distances and footprint 2: