Technical data

Technical data

EJ8906-0005 Board

EtherCAT coupler

EJ1100

Max. number of EJ-modules

4

Number of connectors

7

Dimensions (W x H x D)

191 mm x 172 mm x 1.6 mm

Wiring specification

When wiring, please refer to the specifications of the cable / connector manufacturer. If available, the shield must be connected to the board.

Operating temperature

0 °C ...+ 55 °C

Storage temperature

-25 °C ...+85 °C

Vibration / shock resistance

according to EN 60068-2-6/EN 60068-2-27

CAUTION

Intended use of EJ8906-0005 board

The EJ8906-0005 board for EtherCAT plug-in modules is intended for use for testing and evaluation purposes and demonstration applications only.

The EJ8906-0005 board must not be used in machinery, systems and devices for serial applications!