Connection

Connection 1:
EJ7411 - Connection

The PCB footprint can be downloaded from the Beckhoff homepage.

Notice

Connection 2:

Damage to devices possible!

Connection 3:

Shielding

Feedback signal, sensors and actuators should always be connected with shielded, twisted paired wires.

Notice

Cable fire and defect possible!

The load voltage (supply of the DC link +8 V ... +48 V) is not short-circuit proof, cable fire and defect are possible!

  • Use an overcurrent protection device for the load voltage.
  • Dimension the overcurrent protection device so that the maximum current is limited by 3 times the nominal current for a maximum of 1 second.

If necessary, supplement the hardware setup by the following components:

Connection 4:

Enabling the output stage

Apply 24 V to the "24V Hardware Enable" input (pin 28) to enable the axis!