Configuration data (vendor specific)
Index F80F DCM Vendor data
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
F80F:0 | DCM Vendor data | Max. Subindex | UINT8 | RO | 0x06 (6dec) |
F80F:01 | PWM Frequency | DC link frequency Unit: 1 Hz | UINT16 | RW | 0x7D00 (30000dec) |
F80F:02 | Deadtime | Dead time for pulse width modulation | UINT16 | RW | 0x0102 (258dec) |
F80F:03 | Deadtime space | Duty cycle limitation | UINT16 | RW | 0x0014 (20dec) |
F80F:04 | Warning temperature | Threshold of the temperature warning Unit: 1 °C | INT8 | RW | 0x50 (80dec) |
F80F:05 | Switch off temperature | Switch-off temperature Unit: 1 °C | INT8 | RW | 0x64 (100dec) |
F80F:06 | Analog trigger point | Trigger point for AD conversion | UINT16 | RW | 0x000A (10dec) |