Technical data
Technical data | EJ7342 |
---|---|
Number of channels | 2 DC motors, |
Number of outputs | 1 DC motor per channel |
Number of inputs | 1 x end position, 1 x encoder per channel |
Supply voltage electronics | 24 VDC (via Distribution Board) |
Supply voltage power | 8 VDC ... 48 VDC |
Load type | DC brush motors, inductive |
Max. output current | 2 x 3.5 A |
PWM clock frequency | 32 kHz with 180° phase shift each |
Duty factor | 0 ... 100 % (voltage-controlled) |
Distributed Clocks | yes |
Control resolution | max. 10 bits current, 16 bits speed |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption via E-bus | typ. 160 mA |
Current consumption load voltage (Up-contacts) | typ. 45 mA |
Encoder/input signal | Signal voltage "0": |
Signal voltage "1": | |
Nominal voltage of encoder signals | 5 V ... 24 V, 5 mA, |
Pulse frequency | 400,000 increments/s, |
permissible ambient temperature range during operation | 0°C ... + 55°C |
permissible ambient temperature range during storage | -25°C ... + 85°C |
permissible relative humidity | 95 %, no condensation |
Operating altitude | max. 2.000 m |
Dimensions (W x H x D) | approx. 24 mm x 66 mm x 55 mm |
Weight | approx. 50 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Installation position | Standard see note! |
1 and 8 | |
Color coding | orange |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) |
EMC category | category C3 - standard |
Protection class | EJ module: IP20 |
Approvals / markings* | CE, UKCA, EAC, UL (see note) |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
UL notice - Compact Motion
Notes on motion devices
|