Technical data
Technical data | EJ7334-0008 |
---|---|
Technology | compact drive technology |
Connection method | direct motor connection |
Load type | DC brush motors, inductive > 1 mH |
Number of channels | 4 (bidirectional) / 8 (unidirectional) |
Number of outputs | 1 x DC motor per channel |
Supply voltage electronics | 24 VDC (via distribution board) |
Supply voltage power | 8 VDC … 24 VDC (via distribution board) |
Output current | ∑ 8.0 A, max. 3.0 A per channel (0 … +40°C) |
PWM clock frequency | 16 kHz |
Duty factor | 0 … 98 % |
Resolution | max. 10 bit current, 16 bit speed |
Current consumption from Up contacts | typ. 20 mA + motor current |
Current consumption via E-bus | typ. 150 mA |
Distributed Clocks | - |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via EtherCAT master/CoE |
Permissible ambient temperature range during operation | 0°C ... +45°C |
Permissible ambient temperature range during storage | -25 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Mounting position | |
1 and 8 | |
Color coding | orange |
Vibration/shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
EMC category | Category C3 - standard |
Protection class | EJ module: IP20 |
Approvals/markings* | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |