Technical data
Technical data | EJ7037 |
---|---|
Technology | Compact Drive Technology |
Connection method | direct motor connection + feedback |
Number of inputs | 2 x end position, 1 x encoder |
Load type | 2-phase stepper motors (uni- or bipolar) |
Number of channels | 1 |
Number of outputs | 1 stepper motor, 1 x motor brake |
Supply voltage electronics | 24 VDC (-15% / +20%) (via distribution board) |
Supply voltage power | 24 VDC (via distribution board) |
Output current max. | 1.5 A (overload- and short-circuit-proof) |
Operating modes | Standard mode (velocity direct / position controller) |
Maximum step frequency | 1000, 2000, 4000, 8000 or 16000 full steps/s (configurable) |
Step pattern | 64-fold micro stepping (automatic switching, speed-dependent) |
Current controller frequency | approx. 30 kHz |
Encoder pulse frequency | maximum 400,000 increments/s (4-fold evaluation) |
Encoder input signal | 5 VDC … 24 VDC,., single-ended |
Input current | typ. 5 mA |
Resolution | approx. 5,000 positions in typical applications (per revolution) |
Current consumption from the E-bus | typ. 140 mA |
Current consumption load voltage (Up contacts) | typ. 70 mA (via distribution board) |
Distributed clocks (DC) | yes |
Electrical isolation | 500 V (E-bus/signal voltage) |
Special features | Travel distance control, encoder input, vector control |
Support NoCoEStorage | yes |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95 %, no condensation |
Operation altitude | max. 2.000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Installation | on signal distribution board |
Pollution degree | 2 |
Installation position | Standard see note! |
1 and 8 | |
Color coding | orange |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | according to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) |
EMC category | category C3 - standard |
Protection class | EJ module: IP20 |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
UL notice - Compact Motion
Notes on motion devices
|