Vendor configuration data (device-specific)

Index F80F STM Vendor data

Index (hex)

Name

Meaning

Data type

Flags

Default

F80F:0

STM Vendor data

Maximum subindex

UINT8

RO

0x08 (8dec)

F80F:01

PWM Frequency

DC link frequency
Unit: 1°Hz

UINT16

RW

0x7D00 (32000dec)

F80F:02

Deadtime

Dead time for pulse width modulation

UINT16

RW

0x0102 (258dec)

F80F:03

Deadtime space

Duty cycle limitation

UINT16

RW

0x0014 (20dec)

F80F:04

Warning temperature

Threshold for temperature warning
Unit: 1°C, (see subindex 0xA010:02)

INT8

RW

0x50 (80dec)

F80F:05

Switch off temperature

Switch-off temperature
Unit: 1°C

INT8

RW

0x64 (100dec)

F80F:06

Analog trigger point

Trigger point for AD conversion

UINT16

RW

0x000A (10dec)

F80F:07

Calibration offset A

Current measurement offset compensation for coil A (set by the manufacturer)

INT16

RW

0x0000 (0dec)

F80F:08

Calibration offset B

Current measurement offset compensation for coil B (set by the manufacturer)

INT16

RW

0x0000 (0dec)