Technical Data
Technical data | EJ6224 | EJ6224-0090 |
---|---|---|
IO-Link interfaces | 4 | |
Specification version | IO-Link V1.1 | |
Field voltage | 24 VDC (via distribution board) | |
Connection technology | 3-wire | |
Data transfer rates | 4.8 kBaud, 38.4 kBaud and 230.4 kBaud | |
Cable length between IO-Link master and device | max. 20 m | |
Power supply for the electronics | via the E-bus and signal distribution board | |
Current consumption via E-bus | typ. 110 mA | |
Special features | EJ6224 and EJ6224-0090: IO-Link commissioning tool integrated in TwinCAT:
EJ6224-0090: TwinSAFE SC Technology | |
MTBF (+55 °C) | - | > 1,200,000 |
Electrical isolation | 500 V (E-bus/field voltage) | |
Supply current for devices | 500 mA per device | |
Configuration | via TwinCAT System Manager | |
Permissible ambient temperature range during operation | -25°C ... +60°C (extended temperature range) | |
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Permissible relative air humidity | 95 %, no condensation | |
Operating altitude | max. 2,000 m | |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm | |
Weight | approx. 30 g | |
Mounting | on signal distribution board | |
Pollution degree | 2 | |
Mounting position | ||
2 and 5 | ||
Color coding | grey | |
Vibration/shock resistance | conforms to EN 60068-2-6 /EN 60068-2-27 (with corresponding signal distribution board) | |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) | |
Protection class | EJ module: IP20 | |
Approvals/markings* | CE, UKCA, EAC, UL | CE, UKCA, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |