Documentation issue status

Version

Comment

1.9

  • Update chapter Pinout

1.8

  • Chapter PLC library: Tc3_IoLink added

1.7

  • Update chapter Product description
  • Update chapter Installation of EJ-Modules
  • Added chapters:
    • IO-Link basics
    • IO-Link Configuration and parameterizing
    • Access to IO-Link data
    • Diagnostics
  • Structural update

1.6

  • Structural update

1.5

  • Update chapter Marking of EtherCAT plug-in modules

1.4

  • New title page
  • Update chapter Product description
  • Chapters Basics communication, TwinCAT Quick Start , TwinCAT development environment and General Notes - EtherCAT Slave Application replaced by references in the chapter Guide through the documentation
  • Chapter Disposal added
  • Chapter Object description and parameterization added
  • Update revision status
  • Structural update

1.3

  • Update chapter EJ6224-00x0-Pinout

1.2

  • Note Signal distribution board added
  • Chapter Version identification of EtherCAT devices replaced by chapter Marking of EtherCAT plug-in modules
  • Update Technical data
  • Update chapter EJ6224-00x0-Pinout

1.1

  • Chapter TwinSAFE SC added

1.0

  • First publication EJ6224, EJ6224-0090