Technical data
Technical data | EJ6080 |
|---|---|
Total memory | 128 kbyte (=131,072 byte) NOVRAM (non-volatile RAM) |
Max. available storage space, | 1280 byte |
Max. available storage space, | up to 128 kByte in objects with a size of up to 8190 bytes, depending on variable structure, see chapter Calculation of the storage space |
Distributed Clocks (DC) | no |
Current consumption via E-bus | typ. 120 mA |
Configuration | with TwinCAT System Manager |
Permissible ambient temperature range during operation | -25°C... + 60°C (extended temperature range) |
Permissible ambient temperature range during storage | -40°C... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Installation position | |
2 and 5 | |
Color coding | gray |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 /EN 61000-6-4 (with corresponding signal distribution board) |
Protection rating | EJ module: IP20 |
Identification / approval* | CE, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
![]() | CE approval The CE Marking refers to the EtherCAT plug‑in module mentioned above. |
