Technical data
Technical data | EJ6070 |
---|---|
Technology | EtherCAT license key module |
Distributed Clocks (DC) | no |
Local memory | 1 MByte |
Configuration | with TwinCAT System Manager |
Current consumption via E-bus | typ. 130 mA |
Electrical isolation | 500 V (E-Bus/field voltage) |
Permissible ambient temperature range during operation | 0°C ... + 55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Operating altitude | max. 2,000 m |
Dimensions (W x H x D) | approx. 12 mm x 66 mm x 55 mm |
Weight | approx. 30 g |
Mounting | on signal distribution board |
Pollution degree | 2 |
Installation position | |
2 and 5 | |
Color coding | grey |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 (with corresponding signal distribution board) |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 (with corresponding signal distribution board) |
Protection class | EJ module: IP20, |
Approvals/markings* | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).
CE approval The CE Marking refers to the EtherCAT plug-in module mentioned above. |