Command object (0xFB00)

Index FB00 CMD command

Index (hex)

Name

Meaning

Data type

Flags

Default

FB00:0

CMD command

Max. Subindex (hex)

UINT8

RO

0x03 (03dec)

FB00:01

Request

The Object command can be used to trigger various actions. No commands are available at this time.

OCTET-STRING [16 bit]

RW

 

FB00:02

Status

Status of the command currently being executed

0: Command executed without error and without response

1: Command executed without error and with response

2: Command executed with error and without response

3: Command executed with error and with response

255: Command is being executed

UINT8

RO

0x00 (0dec)

FB00:03

Response

Optional return value of the command

Response: up to 48 bit

OCTET-STRING [48 bit]

RO